IWIS Taper-lock clamping hubs enable the precise axially-centered fixing of hubs on shafts. When used with sprockets, they offer a twofold advantage over a shaft-to-hub connection with keyways: quick fitting and better centering.
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648189670

Type

N/A B Double

Chain Size

N/A 40

Number of Strands

N/A 2

Number of Teeth

N/A 19

Bushing

N/A 1210

Idler

N/A No

Description 1

N/A ANSI 40-2, Type B, 19 Teeth, Taper Lock

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A D40BTL19

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Bushing Weight

N/A 0.60 lb

Weight

N/A 0.90 lb

Dimensions

Outside Diameter

N/A 3.296 in

Pitch Diameter

N/A 3.038 in

Max. Bore

N/A 1 1/4 in

Hub Diameter

N/A 2 1/2 in

LTB

N/A 1 in

Bore Range

N/A 1/2 to 1 1/4 in

Chain Dimensions

Pitch

N/A 1/2 in

Inner Width

N/A 5/16 in

Roller Diameter

N/A 0.312 in