IWIS Taper-lock clamping hubs enable the precise axially-centered fixing of hubs on shafts. When used with sprockets, they offer a twofold advantage over a shaft-to-hub connection with keyways: quick fitting and better centering.
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648634286

Type

N/A B Single

Chain Size

N/A 60

Number of Strands

N/A 1

Number of Teeth

N/A 13

Bushing

N/A 1210

Idler

N/A No

Description 1

N/A ANSI 60, Type B, 13 Teeth, Taper Lock

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 60BTL13

Model Specification

N/A Has recessed groove in hub for chain clearance

Bushing Weight

N/A 1.40 lb

Weight

N/A 0.80 lb

Dimensions

Outside Diameter

N/A 3.493 in

Pitch Diameter

N/A 3.134 in

Hub Diameter

N/A 2 15/32 in

Max. Bore

N/A 1 1/4 in

LTB

N/A 1 in

Bore Range

N/A 1/2 to 2 in

Chain Dimensions

Pitch

N/A 3/4 in

Inner Width

N/A 1/2 in

Roller Diameter

N/A 0.469 in