IWIS Taper-lock clamping hubs enable the precise axially-centered fixing of hubs on shafts. When used with sprockets, they offer a twofold advantage over a shaft-to-hub connection with keyways: quick fitting and better centering.
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648190065

Type

N/A B Double

Chain Size

N/A 60

Number of Strands

N/A 2

Number of Teeth

N/A 17

Bushing

N/A 1615

Idler

N/A No

Description 1

N/A ANSI 60-2, Type B, 17 Teeth, Taper Lock

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A D60BTL17

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Bushing Weight

N/A 1.00 lb

Weight

N/A 2.50 lb

Dimensions

Outside Diameter

N/A 4.462 in

Pitch Diameter

N/A 4.082 in

Hub Diameter

N/A 3 1/4 in

Max. Bore

N/A 1 5/8 in

LTB

N/A 1 1/2 in

Bore Range

N/A 1/2 to 1 5/8 in

Chain Dimensions

Pitch

N/A 3/4 in

Inner Width

N/A 1/2 in

Roller Diameter

N/A 0.469 in