
Item # |
Series |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 2040B11H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 11 | N/A 2.000 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 2040B12H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 12 | N/A 2.170 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 2040B13H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 13 | N/A 2.330 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 2040B14H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 14 | N/A 2.490 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 2040B15H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 15 | N/A 2.650 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 2040B16H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 16 | N/A 2.810 in | N/A 5/8 in | N/A 7/8 in |
| SPROCKET 2040B17H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 17 | N/A 2.980 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B18H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 18 | N/A 3.140 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B19H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 19 | N/A 3.300 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B20H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 20 | N/A 3.460 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B21H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 21 | N/A 3.620 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B22H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 22 | N/A 3.780 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B23H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 23 | N/A 3.940 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B24H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 24 | N/A 4.100 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B25H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 25 | N/A 4.260 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B26H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 26 | N/A 4.420 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B28H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 28 | N/A 4.740 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2040B30H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 30 | N/A 5.060 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2042A16 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 16 | N/A 5.630 in | N/A 19/32 in | N/A |
| SPROCKET 2042A17 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 17 | N/A 5.950 in | N/A 19/32 in | N/A |
| SPROCKET 2042A18 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 18 | N/A 6.270 in | N/A 19/32 in | N/A |
| SPROCKET 2042A19 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 19 | N/A 6.590 in | N/A 19/32 in | N/A |
| SPROCKET 2042A20 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 20 | N/A 6.910 in | N/A 23/32 in | N/A |
| SPROCKET 2042A21 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 21 | N/A 7.240 in | N/A 23/32 in | N/A |
| SPROCKET 2042A22 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 22 | N/A 7.560 in | N/A 23/32 in | N/A |