Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 06B-1SS OFFSET ELITE | N/A Offset Link | N/A 06B-1 SS, Straight Side Plates | N/A 06 | N/A 9.53 mm | N/A 0.00 kg |
| 06B-1SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 06B-1 SS, Straight Side Plates | N/A 06 | N/A 9.53 mm | N/A 0.95 kg |
| 06B-1SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 06B-1 SS, Straight Side Plates | N/A 06 | N/A 9.53 mm | N/A 0.00 kg |
| 08B-1SS OFFSET ELITE | N/A Offset Link | N/A 08B-1 SS | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 08B-1SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 08B-1 SS | N/A 08 | N/A 12.70 mm | N/A 1.81 kg |
| 08B-1SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 08B-1 SS | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 10B-1SS OFFSET ELITE | N/A Offset Link | N/A 10B-1 SS | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 10B-1SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 10B-1 SS | N/A 10 | N/A 15.88 mm | N/A 2.86 kg |
| 10B-1SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 10B-1 SS | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 12B-1SS OFFSET ELITE | N/A Offset Link | N/A 12B-1 SS | N/A 12 | N/A 19.05 mm | N/A 0.03 kg |
| 12B-1SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 12B-1 SS | N/A 12 | N/A 19.05 mm | N/A 4.42 kg |
| 12B-1SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 12B-1 SS | N/A 12 | N/A 19.05 mm | N/A 0.02 kg |
| 16B-1SS CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 16B-1 SS | N/A 16 | N/A 25.40 mm | N/A 0.06 kg |
| 16B-1SS OFFSET ELITE | N/A Offset Link | N/A 16B-1 SS | N/A 16 | N/A 25.40 mm | N/A 0.07 kg |
| 16B-1SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 16B-1 SS | N/A 16 | N/A 25.40 mm | N/A 7.69 kg |
| 20B-1SS OFFSET ELITE | N/A Offset Link | N/A 20B-1 SS | N/A 20 | N/A 31.75 mm | N/A 0.14 kg |
| 20B-1SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 20B-1 SS | N/A 20 | N/A 31.75 mm | N/A 11.25 kg |
| 20B-1SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 20B-1 SS | N/A 20 | N/A 31.75 mm | N/A 0.14 kg |
| 06B-2SS OFFEST ELITE | N/A Offset Link | N/A 06B-2 SS, Straight Side Plates | N/A 06 | N/A 9.53 mm | N/A 0.01 kg |
| 06B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 06B-2 SS, Straight Side Plates | N/A 06 | N/A 9.53 mm | N/A 2.04 kg |
| 06B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 06B-2 SS, Straight Side Plates | N/A 06 | N/A 9.53 mm | N/A 0.01 kg |
| 08B-2SS OFFEST ELITE | N/A Offset Link | N/A 08B-2 SS | N/A 08 | N/A 12.70 mm | N/A 0.02 kg |
| 08B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 08B-2 SS | N/A 08 | N/A 12.70 mm | N/A 3.75 kg |
| 08B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 08B-2 SS | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 10B-2SS OFFEST ELITE | N/A Offset Link | N/A 10B-2 SS | N/A 10 | N/A 15.88 mm | N/A 0.04 kg |