Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 10B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 10B-2 SS | N/A 10 | N/A 15.88 mm | N/A 8.39 kg |
| 10B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 10B-2 SS | N/A 10 | N/A 15.88 mm | N/A 0.03 kg |
| 12B-2SS OFFSET ELITE | N/A Offset Link | N/A 12B-2 SS | N/A 12 | N/A 19.05 mm | N/A 0.05 kg |
| 12B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 12B-2 SS | N/A 12 | N/A 19.05 mm | N/A 8.78 kg |
| 12B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 12B-2 SS | N/A 12 | N/A 19.05 mm | N/A 0.05 kg |
| 16B-2SS OFFSET ELITE | N/A Offset Link | N/A 16B-2 SS | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 16B-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 16B-2 SS | N/A 16 | N/A 25.40 mm | N/A 15.24 kg |
| 16B-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 16B-2 SS | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 25SS OFFSET ELITE | N/A Offset Link | N/A 25-1 SS | N/A 25 | N/A 6.35 mm | N/A 0.00 kg |
| 25SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 25-1 SS | N/A 25 | N/A 6.35 mm | N/A 0.38 kg |
| 25SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 25-1 SS | N/A 25 | N/A 6.35 mm | N/A 0.00 kg |
| 35SS OFFSET ELITE | N/A Offset Link | N/A 35-1 SS | N/A 35 | N/A 9.53 mm | N/A 0.01 kg |
| 35SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 35-1 SS | N/A 35 | N/A 9.53 mm | N/A 1.04 kg |
| 35SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 35-1 SS | N/A 35 | N/A 9.53 mm | N/A 0.00 kg |
| 40SS OFFSET ELITE | N/A Offset Link | N/A 40-1 SS | N/A 40 | N/A 12.70 mm | N/A 0.02 kg |
| 40SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 40-1 SS | N/A 40 | N/A 12.70 mm | N/A 1.89 kg |
| 40SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-1 SS | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50SS OFFSET ELITE | N/A Offset Link | N/A 50-1 SS | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 50SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 50-1 SS | N/A 50 | N/A 15.88 mm | N/A 3.09 kg |
| 50SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-1 SS | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 60SS OFFSET ELITE | N/A Offset Link | N/A 60-1 SS | N/A 60 | N/A 19.05 mm | N/A 0.06 kg |
| 60SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 60-1 SS | N/A 60 | N/A 19.05 mm | N/A 4.64 kg |
| 60SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-1 SS | N/A 60 | N/A 19.05 mm | N/A 0.02 kg |
| 40-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 40-2 SS | N/A 40 | N/A 12.70 mm | N/A 3.74 kg |
| 40-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-2 SS | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |