Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 50-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 50-2 SS | N/A 50 | N/A 15.88 mm | N/A 6.13 kg |
| 50-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-2 SS | N/A 50 | N/A 15.88 mm | N/A 0.03 kg |
| 60-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 60-2 SS | N/A 60 | N/A 19.05 mm | N/A 9.20 kg |
| 60-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-2 SS | N/A 60 | N/A 19.05 mm | N/A 0.05 kg |
| 80SS OFFSET ELITE | N/A Offset Link | N/A 80-1SS | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |
| 80SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 80-1SS | N/A 80 | N/A 25.40 mm | N/A 8.05 kg |
| 80SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 80-1SS | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |