Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 40 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | N/A 40-1 OR | N/A 40 | N/A 12.70 mm | N/A 0.00 kg |
| 40 ORING SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-1 OR | N/A 40 | N/A 12.70 mm | N/A 0.00 kg |
| 50 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | N/A 50-1 OR | N/A 50 | N/A 15.88 mm | N/A 3.30 kg |
| 50 ORING SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-1 OR | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 60 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | N/A 60-1 OR | N/A 60 | N/A 19.05 mm | N/A 4.61 kg |
| 60 ORING CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 60-1 OR | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 80 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | N/A 80-1 OR | N/A 80 | N/A 25.40 mm | N/A 8.07 kg |
| 80 ORING CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 80-1 OR | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |
| 520 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | N/A 520-1 OR | N/A 520 | N/A 15.88 mm | N/A 3.28 kg |