The JWIS Pin Oven chain is treated with our special lubcricant IPP, which is drip-proof and has a very low evaporation rate. The Pin Oven chain is suitable for high performance operation and approved for use in the food industry. 


Pin Oven Chain
Unit of Measure
1 

Item #

Item Name

IWIS Reference

Pitch × inner width p x b1

Weight (dependent on transport pin lengths)

POChain-I N/A JWIS Pin Oven Chain N/A M 128A SL N/A 3/4 × 1/2“ N/A 1.90 kg/m
POChain-P N/A JWIS Pin Oven Chain N/A M 128A SL N/A 3/4 × 1/2“ N/A 1.90 kg/m
POChain-S N/A JWIS Pin Oven Chain N/A M 128A SL N/A 3/4 × 1/2“ N/A 2.30 kg/m
Unit of Measure
1