Push Pull Chain
Unit of Measure
1 

Item #

Item Name

Iwis Reference

p - Pitch

q - Weight Per Meter

G52 RS N/A JWIS Push Pull Chain N/A G52 RS N/A 8.00 mm N/A 0.27 kg/m
G67 RS N/A JWIS Push Pull Chain N/A G67 RS N/A 9.53 mm N/A 0.55 kg/m
EC6M RS N/A JWIS Push Pull Chain N/A EC6M RS N/A 9.53 mm N/A 0.73 kg/m
EC8M RS N/A JWIS Push Pull Chain N/A EC8M RS N/A 12.70 mm N/A 1.02 kg/m
L85 RS N/A JWIS Push Pull Chain N/A L85 RS N/A 12.70 mm N/A 0.93 kg/m
M106 RS N/A JWIS Push Pull Chain N/A M106 RS N/A 15.88 mm N/A 1.56 kg/m
M128A RS N/A JWIS Push Pull Chain N/A M128A RS N/A 19.05 mm N/A 1.96 kg/m
M1610A RS N/A JWIS Push Pull Chain N/A M1610A RS N/A 25.40 mm N/A 3.56 kg/m
Unit of Measure
1