Side Bow Chain
Unit of Measure
1 

Item #

FB - Avg. Tensile Strength

Pitch

q - Weight Per Meter

L 85 A-SB N/A 10.00 kN N/A 12.70 mm N/A 0.65 kg/m
M 106 A-SB N/A 18.00 kN N/A 15.88 mm N/A 1.00 kg/m
M 128 A-SB N/A 26.00 kN N/A 19.05 mm N/A 1.50 kg/m
Unit of Measure
1