
Item # |
Hub Type |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
|---|---|---|---|---|---|
| SPROCKET 140SF11 | N/A B | N/A 11 | N/A SF | N/A 7.010 in | N/A 2 15/16 in |
| SPROCKET 140SF12 | N/A B | N/A 12 | N/A SF | N/A 7.580 in | N/A 2 15/16 in |
| SPROCKET 140SF13 | N/A B | N/A 13 | N/A SF | N/A 8.150 in | N/A 2 15/16 in |
| SPROCKET 140E14 | N/A B | N/A 14 | N/A E | N/A 8.720 in | N/A 3 1/2 in |
| SPROCKET 140E15 | N/A B | N/A 15 | N/A E | N/A 9.280 in | N/A 3 1/2 in |
| SPROCKET 140E16 | N/A B | N/A 16 | N/A E | N/A 9.850 in | N/A 3 1/2 in |
| SPROCKET 140E17 | N/A B | N/A 17 | N/A E | N/A 10.410 in | N/A 3 1/2 in |
| SPROCKET 140E18 | N/A B | N/A 18 | N/A E | N/A 10.970 in | N/A 3 1/2 in |
| SPROCKET 140E19 | N/A B | N/A 19 | N/A E | N/A 11.540 in | N/A 3 1/2 in |
| SPROCKET 140E20 | N/A B | N/A 20 | N/A E | N/A 12.100 in | N/A 3 1/2 in |
| SPROCKET 140E21 | N/A B | N/A 21 | N/A E | N/A 12.660 in | N/A 3 1/2 in |
| SPROCKET 140E22 | N/A B | N/A 22 | N/A E | N/A 13.220 in | N/A 3 1/2 in |
| SPROCKET 140F23 | N/A B | N/A 23 | N/A F | N/A 13.780 in | N/A 3 15/16 in |
| SPROCKET 140F24 | N/A B | N/A 24 | N/A F | N/A 14.340 in | N/A 3 15/16 in |
| SPROCKET 140F25 | N/A B | N/A 25 | N/A F | N/A 14.900 in | N/A 3 15/16 in |
| SPROCKET 140F26 | N/A B | N/A 26 | N/A F | N/A 15.460 in | N/A 3 15/16 in |
| SPROCKET 140F30 | N/A B | N/A 30 | N/A F | N/A 17.700 in | N/A 3 15/16 in |
| SPROCKET 140F35 | N/A C | N/A 35 | N/A F | N/A 20.490 in | N/A 3 15/16 in |
| SPROCKET 140F36 | N/A C | N/A 36 | N/A F | N/A 21.050 in | N/A 3 15/16 in |
| SPROCKET 140J40 | N/A C | N/A 40 | N/A J | N/A 23.290 in | N/A 4 7/16 in |
| SPROCKET 140J45 | N/A C | N/A 45 | N/A J | N/A 26.080 in | N/A 4 7/16 in |
| SPROCKET 140J48 | N/A C | N/A 48 | N/A J | N/A 27.750 in | N/A 4 7/16 in |
| SPROCKET 140J54 | N/A C | N/A 54 | N/A J | N/A 31.100 in | N/A 4 7/16 in |
| SPROCKET 140J60 | N/A C | N/A 60 | N/A J | N/A 34.440 in | N/A 4 7/16 in |
| SPROCKET 140M70 | N/A C | N/A 70 | N/A M | N/A 40.020 in | N/A 5 1/2 in |