
Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 60JA11 | N/A 11 | N/A JA | N/A 3.005 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 60JA12 | N/A 12 | N/A JA | N/A 3.249 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 60JA13 | N/A 13 | N/A JA | N/A 3.493 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 60SH14 | N/A 14 | N/A SH | N/A 3.736 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 60SH15 | N/A 15 | N/A SH | N/A 3.978 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 60SH16 | N/A 16 | N/A SH | N/A 4.220 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 60SDS17 | N/A 17 | N/A SDS | N/A 4.462 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS18 | N/A 18 | N/A SDS | N/A 4.703 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS19 | N/A 19 | N/A SDS | N/A 4.945 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS20 | N/A 20 | N/A SDS | N/A 5.186 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS21 | N/A 21 | N/A SDS | N/A 5.426 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS22 | N/A 22 | N/A SDS | N/A 5.666 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS23 | N/A 23 | N/A SDS | N/A 5.907 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS24 | N/A 24 | N/A SDS | N/A 6.147 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SDS25 | N/A 25 | N/A SDS | N/A 6.387 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 60SK26 | N/A 26 | N/A SK | N/A 6.627 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SK27 | N/A 27 | N/A SK | N/A 6.867 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SK28 | N/A 28 | N/A SK | N/A 7.106 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SK30 | N/A 30 | N/A SK | N/A 7.586 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SK32 | N/A 32 | N/A SK | N/A 8.065 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SK35 | N/A 35 | N/A SK | N/A 8.783 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SK36 | N/A 36 | N/A SK | N/A 9.023 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SK40 | N/A 40 | N/A SK | N/A 9.980 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 60SF42 | N/A 42 | N/A SF | N/A 10.458 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 60SF45 | N/A 45 | N/A SF | N/A 11.176 in | N/A 2 15/16 in | N/A 1 1/4 in |