Item # |
Iwis Reference |
Model |
Chain Size |
Pitch |
|---|---|---|---|---|
| 08B-1 L85NP VERSION A GRIP 5M JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION B GRIP 5M JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION C GRIP 5M JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION D GRIP 10M JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 10B-1 M106NP VERSION D GRIP 10M JWIS | N/A M 106 Grip | N/A 10B-1 | N/A 10 | N/A 15.88 mm |
| 10B-1 M106NP VERSION E GRIP 50M JWIS | N/A M 106 Grip | N/A 10B-1 | N/A 50 | N/A 15.88 mm |
| 08B-1 L85NP VERSION A GRIP CL JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION B GRIP CL JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION C GRIP CL JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION D GRIP CL JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 10B-1 M106NP VERSION D GRIP CL JWIS | N/A M 106 Grip | N/A 10B-1 | N/A 10 | N/A 15.88 mm |
| 10B-1 M106NP VERSION E GRIP 50M CL JWIS | N/A M 106 Grip | N/A 10B-1 | N/A 10 | N/A 15.88 mm |
| 08B-1 L85NP VERSION A GRIP 5M JWIS 0.9x5 | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION A GRIP CL JWIS 0.9x5 | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-2 L85NP VERSION A GRIP 5M JWIS | N/A D 85 Grip | N/A 08B-2 | N/A 08 | N/A 12.70 mm |
| 08B-2 L85NP VERSION A GRIP CL JWIS | N/A D 85 Grip | N/A 08B-2 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION C GRIP 5M JWIS 0.9x5 | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION C GRIP CL JWIS 0.9x5 | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-2 L85NP VERSION C GRIP 5M JWIS | N/A D 85 Grip | N/A 08B-2 | N/A 08 | N/A 12.70 mm |
| 08B-2 L85NP VERSION C GRIP CL JWIS | N/A D 85 Grip | N/A 08B-2 | N/A 08 | N/A 12.70 mm |
| 10B-1 M106NP VERSION E GRIP 5M JWIS | N/A M 106 Grip | N/A 10B-1 | N/A 10 | N/A 15.88 mm |
| 10B-1 M106NP VERSION E GRIP CL JWIS | N/A M 106 Grip | N/A 10B-1 | N/A 10 | N/A 15.88 mm |
| 08B-1 L85NP VERSION F GRIP 5M JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |
| 08B-1 L85NP VERSION F GRIP CL JWIS | N/A L 85 Grip | N/A 08B-1 | N/A 08 | N/A 12.70 mm |