Grip Chain
1 

Item #

Iwis Reference

Model

Chain Size

Pitch

08B-1 L85NP VERSION A GRIP 5M JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION B GRIP 5M JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION C GRIP 5M JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION D GRIP 10M JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
10B-1 M106NP VERSION D GRIP 10M JWIS N/A M 106 Grip N/A 10B-1 N/A 10 N/A 15.88 mm
10B-1 M106NP VERSION E GRIP 50M JWIS N/A M 106 Grip N/A 10B-1 N/A 50 N/A 15.88 mm
08B-1 L85NP VERSION A GRIP CL JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION B GRIP CL JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION C GRIP CL JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION D GRIP CL JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
10B-1 M106NP VERSION D GRIP CL JWIS N/A M 106 Grip N/A 10B-1 N/A 10 N/A 15.88 mm
10B-1 M106NP VERSION E GRIP 50M CL JWIS N/A M 106 Grip N/A 10B-1 N/A 10 N/A 15.88 mm
08B-1 L85NP VERSION A GRIP 5M JWIS 0.9x5 N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION A GRIP CL JWIS 0.9x5 N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-2 L85NP VERSION A GRIP 5M JWIS N/A D 85 Grip N/A 08B-2 N/A 08 N/A 12.70 mm
08B-2 L85NP VERSION A GRIP CL JWIS N/A D 85 Grip N/A 08B-2 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION C GRIP 5M JWIS 0.9x5 N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION C GRIP CL JWIS 0.9x5 N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-2 L85NP VERSION C GRIP 5M JWIS N/A D 85 Grip N/A 08B-2 N/A 08 N/A 12.70 mm
08B-2 L85NP VERSION C GRIP CL JWIS N/A D 85 Grip N/A 08B-2 N/A 08 N/A 12.70 mm
10B-1 M106NP VERSION E GRIP 5M JWIS N/A M 106 Grip N/A 10B-1 N/A 10 N/A 15.88 mm
10B-1 M106NP VERSION E GRIP CL JWIS N/A M 106 Grip N/A 10B-1 N/A 10 N/A 15.88 mm
08B-1 L85NP VERSION F GRIP 5M JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
08B-1 L85NP VERSION F GRIP CL JWIS N/A L 85 Grip N/A 08B-1 N/A 08 N/A 12.70 mm
1