
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| MEGA8810K325X10FT | N/A Mega - Mega Stainless Steel | N/A 8810 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.85 kg |
| MEGA8810K450X10FT | N/A Mega - Mega Stainless Steel | N/A 8810 | N/A 114.30 mm | N/A 38.10 mm | N/A 10.98 kg |
| MEGA8810K750X10FT | N/A Mega - Mega Stainless Steel | N/A 8810 | N/A 190.50 mm | N/A 38.10 mm | N/A 16.15 kg |
| SSA881K450X10FT | N/A Austenitic Stainles Steel | N/A 881 | N/A 114.30 mm | N/A 38.10 mm | N/A 10.98 kg |
| SSA881K750X10FT | N/A Austenitic Stainles Steel | N/A 881 | N/A 190.50 mm | N/A 38.10 mm | N/A 16.15 kg |
| SSA881K325X10FT | N/A Austenitic Stainles Steel | N/A 881 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.85 kg |