
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| SS8810MK325X10FT | N/A Standard - Ferritic Stainless Steel | N/A 8810 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.21 kg |
| SS8810MK450X10FT | N/A Standard - Ferritic Stainless Steel | N/A 8810 | N/A 114.30 mm | N/A 38.10 mm | N/A 9.43 kg |
| SS8810MK750X10FT | N/A Standard - Ferritic Stainless Steel | N/A 8810 | N/A 190.50 mm | N/A 38.10 mm | N/A 15.56 kg |
| MEGA8810MK325X10FT | N/A Mega - Mega Stainless Steel | N/A 8810 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.21 kg |
| MEGA8810MK330X10FT | N/A Mega - Mega Stainless Steel | N/A 8810 | N/A 83.80 mm | N/A 38.10 mm | N/A 8.30 kg |
| MEGA8810MK450X10FT | N/A Mega - Mega Stainless Steel | N/A 8810 | N/A 114.30 mm | N/A 38.10 mm | N/A 9.43 kg |
| MEGA8810MK750X10FT | N/A Mega - Mega Stainless Steel | N/A 8810 | N/A 190.50 mm | N/A 38.10 mm | N/A 15.56 kg |