Item # |
Chain Size |
Number of Teeth |
Outside Diameter |
Max. Bore |
Pitch |
|---|---|---|---|---|---|
| SPROCKET DS40ATL19 | N/A 40 | N/A 19 | N/A 3.300 in | N/A 1 1/4 in | N/A 1/2 in |
| SPROCKET DS40ATL23 | N/A 40 | N/A 23 | N/A 3.940 in | N/A 1 5/8 in | N/A 1/2 in |
| SPROCKET DS40ATL24 | N/A 40 | N/A 24 | N/A 4.100 in | N/A 1 5/8 in | N/A 1/2 in |
| SPROCKET DS50ATL17 | N/A 50 | N/A 17 | N/A 3.520 in | N/A 1 5/8 in | N/A 5/8 in |
| SPROCKET DS50ATL19 | N/A 50 | N/A 19 | N/A 4.120 in | N/A 1 5/8 in | N/A 5/8 in |
| SPROCKET DS50ATL21 | N/A 50 | N/A 21 | N/A 4.520 in | N/A 2 in | N/A 5/8 in |
| SPROCKET DS50ATL24 | N/A 50 | N/A 24 | N/A 5.120 in | N/A 2 in | N/A 5/8 in |
| SPROCKET DS60ATL17 | N/A 60 | N/A 17 | N/A 4.460 in | N/A 1 5/8 in | N/A 3/4 in |
| SPROCKET DS60ATL18 | N/A 60 | N/A 18 | N/A 4.700 in | N/A 2 in | N/A 3/4 in |
| SPROCKET DS60ATL19 | N/A 60 | N/A 19 | N/A 4.950 in | N/A 2 in | N/A 3/4 in |
| SPROCKET DS60ATL20 | N/A 60 | N/A 20 | N/A 5.190 in | N/A 2 1/2 in | N/A 3/4 in |
| SPROCKET DS60ATL21 | N/A 60 | N/A 21 | N/A 5.430 in | N/A 2 1/2 in | N/A 3/4 in |
| SPROCKET DS60ATL24 | N/A 60 | N/A 24 | N/A 6.150 in | N/A 2 1/2 in | N/A 3/4 in |
| SPROCKET DS80ATL17 | N/A 80 | N/A 17 | N/A 5.950 in | N/A 2 1/2 in | N/A 1 in |
| SPROCKET DS80ATL19 | N/A 80 | N/A 19 | N/A 6.590 in | N/A 3 in | N/A 1 in |
| SPROCKET DS80ATL20 | N/A 80 | N/A 20 | N/A 6.910 in | N/A 3 in | N/A 1 in |
| SPROCKET DS100ATL17 | N/A 100 | N/A 17 | N/A 7.440 in | N/A 3 in | N/A 1 1/4 in |
| SPROCKET DS100ATL21 | N/A 100 | N/A 21 | N/A 9.040 in | N/A 3 in | N/A 1 1/4 in |