Dbl single2
Unit of Measure
1 

Item #

Chain Size

Number of Teeth

Outside Diameter

Max. Bore

Pitch

SPROCKET DS40ATL19 N/A 40 N/A 19 N/A 3.300 in N/A 1 1/4 in N/A 1/2 in
SPROCKET DS40ATL23 N/A 40 N/A 23 N/A 3.940 in N/A 1 5/8 in N/A 1/2 in
SPROCKET DS40ATL24 N/A 40 N/A 24 N/A 4.100 in N/A 1 5/8 in N/A 1/2 in
SPROCKET DS50ATL17 N/A 50 N/A 17 N/A 3.520 in N/A 1 5/8 in N/A 5/8 in
SPROCKET DS50ATL19 N/A 50 N/A 19 N/A 4.120 in N/A 1 5/8 in N/A 5/8 in
SPROCKET DS50ATL21 N/A 50 N/A 21 N/A 4.520 in N/A 2 in N/A 5/8 in
SPROCKET DS50ATL24 N/A 50 N/A 24 N/A 5.120 in N/A 2 in N/A 5/8 in
SPROCKET DS60ATL17 N/A 60 N/A 17 N/A 4.460 in N/A 1 5/8 in N/A 3/4 in
SPROCKET DS60ATL18 N/A 60 N/A 18 N/A 4.700 in N/A 2 in N/A 3/4 in
SPROCKET DS60ATL19 N/A 60 N/A 19 N/A 4.950 in N/A 2 in N/A 3/4 in
SPROCKET DS60ATL20 N/A 60 N/A 20 N/A 5.190 in N/A 2 1/2 in N/A 3/4 in
SPROCKET DS60ATL21 N/A 60 N/A 21 N/A 5.430 in N/A 2 1/2 in N/A 3/4 in
SPROCKET DS60ATL24 N/A 60 N/A 24 N/A 6.150 in N/A 2 1/2 in N/A 3/4 in
SPROCKET DS80ATL17 N/A 80 N/A 17 N/A 5.950 in N/A 2 1/2 in N/A 1 in
SPROCKET DS80ATL19 N/A 80 N/A 19 N/A 6.590 in N/A 3 in N/A 1 in
SPROCKET DS80ATL20 N/A 80 N/A 20 N/A 6.910 in N/A 3 in N/A 1 in
SPROCKET DS100ATL17 N/A 100 N/A 17 N/A 7.440 in N/A 3 in N/A 1 1/4 in
SPROCKET DS100ATL21 N/A 100 N/A 21 N/A 9.040 in N/A 3 in N/A 1 1/4 in
Unit of Measure
1