
Item # |
Type |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 40BTL14H | N/A B Single | N/A 14 | N/A 1008 | N/A 2.491 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 40BTL15H | N/A B Single | N/A 15 | N/A 1008 | N/A 2.652 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 40BTL16 | N/A B Single | N/A 16 | N/A 1008 | N/A 2.814 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 40BTL17H | N/A B Single | N/A 17 | N/A 1210 | N/A 2.975 in | N/A 1 1/4 in | N/A 1 in |
| SPROCKET 40BTL18H | N/A B Single | N/A 18 | N/A 1210 | N/A 3.135 in | N/A 1 1/4 in | N/A 1 in |
| SPROCKET 40BTL19H | N/A B Single | N/A 19 | N/A 1210 | N/A 3.296 in | N/A 1 1/4 in | N/A 1 in |
| SPROCKET 40BTL20 | N/A B Single | N/A 20 | N/A 1610 | N/A 3.457 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL21H | N/A B Single | N/A 21 | N/A 1610 | N/A 3.617 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL22H | N/A B Single | N/A 22 | N/A 1610 | N/A 3.778 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL23H | N/A B Single | N/A 23 | N/A 1610 | N/A 3.938 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL24H | N/A B Single | N/A 24 | N/A 1610 | N/A 4.098 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL25H | N/A B Single | N/A 25 | N/A 1610 | N/A 4.258 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL26H | N/A B Single | N/A 26 | N/A 1610 | N/A 4.418 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL28H | N/A B Single | N/A 28 | N/A 1610 | N/A 4.738 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL30H | N/A B Single | N/A 30 | N/A 1610 | N/A 5.057 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL32H | N/A B Single | N/A 32 | N/A 1610 | N/A 5.377 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL35H | N/A B Single | N/A 35 | N/A 1610 | N/A 5.855 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL36 | N/A B Single | N/A 36 | N/A 1610 | N/A 6.015 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL40H | N/A B Single | N/A 40 | N/A 1610 | N/A 6.653 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL42 | N/A B Single | N/A 42 | N/A 1610 | N/A 6.972 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL45 | N/A B Single | N/A 45 | N/A 1610 | N/A 7.451 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL48 | N/A B Single | N/A 48 | N/A 1610 | N/A 7.928 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL54 | N/A B Single | N/A 54 | N/A 1610 | N/A 8.885 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL60 | N/A B Single | N/A 60 | N/A 1610 | N/A 9.841 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 40BTL70 | N/A B Single | N/A 70 | N/A 2012 | N/A 11.434 in | N/A 2 in | N/A 1 1/4 in |