
Item # |
Type |
Number of Teeth |
Bushing |
Outside Diameter |
Hub Diameter |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 60BTL13H | N/A B Single | N/A 13 | N/A 1210 | N/A 3.493 in | N/A 2 15/32 in | N/A 1 in |
| SPROCKET 60BTL14H | N/A B Single | N/A 14 | N/A 1210 | N/A 3.736 in | N/A 2 15/32 in | N/A 1 in |
| SPROCKET 60BTL15 | N/A B Single | N/A 15 | N/A 1610 | N/A 3.979 in | N/A 2 25/32 in | N/A 1 in |
| SPROCKET 60BTL16H | N/A B Single | N/A 16 | N/A 1610 | N/A 4.221 in | N/A 3 in | N/A 1 in |
| SPROCKET 60BTL17H | N/A B Single | N/A 17 | N/A 1610 | N/A 4.462 in | N/A 3 1/4 in | N/A 1 in |
| SPROCKET 60BTL18H | N/A B Single | N/A 18 | N/A 1610 | N/A 4.704 in | N/A 3 1/4 in | N/A 1 in |
| SPROCKET 60BTL19H | N/A B Single | N/A 19 | N/A 1610 | N/A 4.945 in | N/A 3 1/4 in | N/A 1 in |
| SPROCKET 60BTL20H | N/A B Single | N/A 20 | N/A 2012 | N/A 5.185 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL21H | N/A B Single | N/A 21 | N/A 2012 | N/A 5.426 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL22H | N/A B Single | N/A 22 | N/A 2012 | N/A 5.666 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL23H | N/A B Single | N/A 23 | N/A 2012 | N/A 5.907 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL24 | N/A B Single | N/A 24 | N/A 2012 | N/A 6.147 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL25H | N/A B Single | N/A 25 | N/A 2012 | N/A 6.387 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL26H | N/A B Single | N/A 26 | N/A 2012 | N/A 6.627 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL27H | N/A B Single | N/A 27 | N/A 2012 | N/A 6.867 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL28H | N/A B Single | N/A 28 | N/A 2012 | N/A 7.107 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL30H | N/A B Single | N/A 30 | N/A 2012 | N/A 7.586 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL32H | N/A B Single | N/A 32 | N/A 2012 | N/A 8.065 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL35 | N/A B Single | N/A 35 | N/A 2012 | N/A 8.783 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL36 | N/A B Single | N/A 36 | N/A 2012 | N/A 9.022 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL40H | N/A B Single | N/A 40 | N/A 2012 | N/A 9.980 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL42 | N/A B Single | N/A 42 | N/A 2012 | N/A 10.458 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL45 | N/A B Single | N/A 45 | N/A 2012 | N/A 11.175 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL48 | N/A B Single | N/A 48 | N/A 2012 | N/A 11.893 in | N/A 3 9/16 in | N/A 1 1/4 in |
| SPROCKET 60BTL54 | N/A B Single | N/A 54 | N/A 2517 | N/A 13.327 in | N/A 4 1/4 in | N/A 1 3/4 in |