
Item # |
Type |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 80BTL10H | N/A B Single | N/A 10 | N/A 1215 | N/A 3.678 in | N/A 1 1/4 in | N/A 1 1/2 in |
| SPROCKET 80BTL11H | N/A B Single | N/A 11 | N/A 1215 | N/A 4.006 in | N/A 1 1/4 in | N/A 1 1/2 in |
| SPROCKET 80BTL12H | N/A B Single | N/A 12 | N/A 1615 | N/A 4.332 in | N/A 1 5/8 in | N/A 1 1/2 in |
| SPROCKET 80BTL13H | N/A B Single | N/A 13 | N/A 1615 | N/A 4.657 in | N/A 1 5/8 in | N/A 1 1/2 in |
| SPROCKET 80BTL14H | N/A B Single | N/A 14 | N/A 1615 | N/A 4.982 in | N/A 1 5/8 in | N/A 1 1/2 in |
| SPROCKET 80BTL15H | N/A B Single | N/A 15 | N/A 1615 | N/A 5.305 in | N/A 1 5/8 in | N/A 1 1/2 in |
| SPROCKET 80BTL16H | N/A B Single | N/A 16 | N/A 2012 | N/A 5.627 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 80BTL17H | N/A B Single | N/A 17 | N/A 2012 | N/A 5.950 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 80BTL18H | N/A B Single | N/A 18 | N/A 2012 | N/A 6.271 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 80BTL19H | N/A B Single | N/A 19 | N/A 2012 | N/A 6.593 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 80BTL20H | N/A B Single | N/A 20 | N/A 2517 | N/A 6.914 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL21H | N/A B Single | N/A 21 | N/A 2517 | N/A 7.235 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL22H | N/A B Single | N/A 22 | N/A 2517 | N/A 7.555 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL23H | N/A B Single | N/A 23 | N/A 2517 | N/A 7.875 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL24H | N/A B Single | N/A 24 | N/A 2517 | N/A 8.196 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL25H | N/A B Single | N/A 25 | N/A 2517 | N/A 8.516 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL26H | N/A B Single | N/A 26 | N/A 2517 | N/A 8.836 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL27H | N/A B Single | N/A 27 | N/A 2517 | N/A 9.156 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL28H | N/A B Single | N/A 28 | N/A 2517 | N/A 9.475 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL30H | N/A B Single | N/A 30 | N/A 2517 | N/A 10.114 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL32 | N/A B Single | N/A 32 | N/A 2517 | N/A 10.753 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL35 | N/A B Single | N/A 35 | N/A 2517 | N/A 11.711 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL36 | N/A B Single | N/A 36 | N/A 2517 | N/A 12.030 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL40 | N/A B Single | N/A 40 | N/A 2517 | N/A 13.306 in | N/A 2 1/2 in | N/A 1 3/4 in |
| SPROCKET 80BTL45 | N/A B Single | N/A 45 | N/A 2517 | N/A 14.901 in | N/A 2 1/2 in | N/A 1 3/4 in |