ELITE Stainless steel chains are used mainly in the food and beverage industry or for applications in which chains require regular cleaning. The materials used in ELITE chains enable them to be used in acidic or alkaline environments. The permitted tensile load for stainless steel chains is approximately one-third of the permitted load for comparable standard ELITE chains.
Clear
Filter
Item Name
- Cotter Pin Connecting Link
- Offset Link
- Spring Clip Connecting Link
- Stainless Steel Roller Chains
Chain Size
Pitch (mm)
h2 max. - Height Inner Plate (mm)
b4 - Pin Length (mm)
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 50-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 50-2 SS | N/A 50 | N/A 15.88 mm | N/A 6.13 kg |
| 50-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-2 SS | N/A 50 | N/A 15.88 mm | N/A 0.03 kg |
| 60-2SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 60-2 SS | N/A 60 | N/A 19.05 mm | N/A 9.20 kg |
| 60-2SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-2 SS | N/A 60 | N/A 19.05 mm | N/A 0.05 kg |
| 80SS OFFSET ELITE | N/A Offset Link | N/A 80-1SS | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |
| 80SS RIV 10FT ELITE | N/A Stainless Steel Roller Chains | N/A 80-1SS | N/A 80 | N/A 25.40 mm | N/A 8.05 kg |
| 80SS SCCL ELITE | N/A Spring Clip Connecting Link | N/A 80-1SS | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |