-
The JWIS b.dry chains are made from corrosion-free, maintenance-free CF stainless steel with an optimized articulated link that represents a masterpiece of high precision. The b.dry chains are extremely reliable and can withstand high dynamic loads and are corrosion-resistant.
-
The b.triton chains are the optimal solution when stainless steel reaches its strength limit and common coatings can no longer resist corrosion when exposed to harsh outdoor environments. B.triton chains use a high performance zinc-flake technology combined with a unique surface treatment to provide a protective finish that is more corrosion resistant than any other coated chain on the market.
-
The JWIS Corrosion-Resistant Roller Chains and Conveyer chains are made of austenitic stainless steel. They are extremely reliable and corrosion-resistant, which makes them ideal for use in applications involving food and other contamination-sensitive products.
-
“AS” series stainless steel JWIS chains utilize 300 series (AU) sideplates with 600 series (17-4PH) round parts to provide a combination of exceptional corrosion resistance with significantly prolonged wear life over normal stainless steel chains.