The JWIS Corrosion-Resistant Roller Chains and Conveyer chains are made of austenitic stainless steel. They are extremely reliable and corrosion-resistant, which makes them ideal for use in applications involving food and other contamination-sensitive products. 
1 - 7 of 7 | Results Per Page | View |
1 

Item #

Item Name

Model

Chain Size

Pitch

Weight

08B-1 (L85) CR SCCL JWIS N/A Spring Clip Connecting Link N/A 08B-1 N/A 08 N/A 12.70 mm N/A 0.01 kg
08B-1(L85)CR RIV 5M JWIS N/A JWIS Corrosion-Resistant Roller Chains and Conveyor Chains N/A 08B-1 N/A 08 N/A 12.70 mm N/A 3.44 kg
10B-1(M106SL) OFFSET JWIS N/A Offset Link N/A 10B-1, Super Long Life N/A 10 N/A 15.88 mm N/A 3.22 kg
10B-1(M106)CR RIV 5M JWIS N/A JWIS Corrosion-Resistant Roller Chains and Conveyor Chains N/A 10B-1 N/A 10 N/A 15.88 mm N/A 0.02 kg
10B-1(M106)CR SCCL JWIS N/A Spring Clip Connecting Link N/A 10B-1 N/A 10 N/A 15.88 mm N/A 0.02 kg
12B-1(M127)CR RIV 5M JWIS N/A JWIS Corrosion-Resistant Roller Chains and Conveyor Chains N/A 12B-1 N/A 12 N/A 19.05 mm N/A 7.39 kg
12B-1(M127)CR SCCL JWIS N/A Spring Clip Connecting Link N/A 12B-1 N/A 12 N/A 19.05 mm N/A 0.02 kg
1 - 7 of 7 | Results Per Page | View |
1 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.