The CCM-S is a crucial element in integrating the chain as a machine component within your Industry 4.0 environment. Equipped with additional interfaces and sensors for monitoring temperature, operating time and shocks, the CCM-S records the conddition of chains when in use and thus helps maintenance staff to identify in good time when a chain needs to be replaced as a result of wear elongation.
Type |
N/A ANSI Standard |
Size |
N/A 40 |
Features |
N/A
|
Description 1 |
N/A CCM-S-40-IWIS |
Description 2 |
N/A CHAIN TOOL |
Article No. |
N/A 81043469 |
Weight |
N/A 0.91 kg |
Pitch |
N/A 12.70 mm |
