The Chain Condition Monitoring "Smart" will optimize maintenance and service intervals through digital condition monitoring. This monitoring system will help you lesson long downtimes of production lines and machines. 

1 - 22 of 22 | Results Per Page | View |
1 

Item #

Type

Size

Pitch

Weight

CCM-S IO Link Cable LED 5M N/A N/A N/A N/A 0.02 kg
CCM-S-08B-IWIS N/A British Standard N/A 08 N/A 12.70 mm N/A 0.91 kg
CCM-S-100-IWIS N/A ANSI Standard N/A 100 N/A 31.75 mm N/A 0.91 kg
CCM-S-10B-IWIS N/A British Standard N/A 10 N/A 15.88 mm N/A 0.91 kg
CCM-S-120-IWIS N/A ANSI Standard N/A 120 N/A 38.10 mm N/A 0.91 kg
CCM-S-12B-IWIS N/A British Standard N/A 12 N/A 19.05 mm N/A 0.91 kg
CCM-S-140-IWIS N/A ANSI Standard N/A 140 N/A 44.45 mm N/A 0.91 kg
CCM-S-160-IWIS N/A ANSI Standard N/A 160 N/A 50.80 mm N/A 0.91 kg
CCM-S-16B-IWIS N/A British Standard N/A 16 N/A 25.40 mm N/A 0.91 kg
CCM-S-2040-IWIS N/A ANSI Standard N/A 2040 N/A 25.40 mm N/A 0.91 kg
CCM-S-2050-IWIS N/A ANSI Standard N/A 2050 N/A 31.75 mm N/A 0.91 kg
CCM-S-2060-IWIS N/A ANSI Standard N/A 2060 N/A 38.10 mm N/A 0.91 kg
CCM-S-2080-IWIS N/A ANSI Standard N/A 2080 N/A 50.80 mm N/A 0.91 kg
CCM-S-20B-IWIS N/A British Standard N/A 20 N/A 31.75 mm N/A 0.91 kg
CCM-S-24B-IWIS N/A British Standard N/A 24 N/A 38.10 mm N/A 0.91 kg
CCM-S-28B-IWIS N/A British Standard N/A 28 N/A 44.45 mm N/A 0.91 kg
CCM-S-32B-IWIS N/A British Standard N/A 32 N/A 50.80 mm N/A 0.91 kg
CCM-S-40-IWIS N/A ANSI Standard N/A 40 N/A 12.70 mm N/A 0.91 kg
CCM-S-50-IWIS N/A ANSI Standard N/A 50 N/A 15.88 mm N/A 0.91 kg
CCM-S-60-IWIS N/A ANSI Standard N/A 60 N/A 19.05 mm N/A 0.91 kg
CCM-S-80-IWIS N/A ANSI Standard N/A 80 N/A 25.40 mm N/A 0.91 kg
CCM-S-C2082H-IWIS N/A AN0 N/A 2082 N/A 50.80 mm N/A 0.91 kg
1 - 22 of 22 | Results Per Page | View |
1 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.