2052, B HUB, 18 TEETH, HARDENED
Unit of Measure
Specifications
UPC Code |
N/A 847648173907 |
Series |
N/A Conveyor Series - Large Roller Double Pitch Sprocket |
Type |
N/A B Single |
Chain Size |
N/A 2052 |
Number of Strands |
N/A 1 |
Number of Teeth |
N/A 18 |
Idler |
N/A No |
Description 1 |
N/A ANSI 2052, Type B, 18 Teeth, Pilot Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Use for Chain |
N/A C2052 |
Catalog Number |
N/A 2052B18 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Weight |
N/A 5.64 lb |
- 1 Dimensions shown allow for standard keyway with set screw at 90°
