Clear
Filter
Series
- Conveyor or Drive Series - Standard Roller Double Pitch Sprocket
- Conveyor Series - Large Roller Double Pitch Sprocket
Type
A Single B Single
Number of Teeth
Plain Bore (in)
LTB (in)
1 1 1/4
Item # |
Series |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 2050A24 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 24 | N/A 5.120 in | N/A 23/32 in | N/A |
| SPROCKET 2050A25 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 25 | N/A 5.320 in | N/A 23/32 in | N/A |
| SPROCKET 2050A26 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 26 | N/A 5.520 in | N/A 23/32 in | N/A |
| SPROCKET 2050A28 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 28 | N/A 5.920 in | N/A 23/32 in | N/A |
| SPROCKET 2050A30 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 30 | N/A 6.320 in | N/A 23/32 in | N/A |
| SPROCKET 2050B11H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 11 | N/A 2.500 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B12H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 12 | N/A 2.710 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B13H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 13 | N/A 2.910 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B14H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 14 | N/A 3.110 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B15H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 15 | N/A 3.320 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B16H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 16 | N/A 3.520 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B17H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 17 | N/A 3.720 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B18H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 18 | N/A 3.920 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B19H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 19 | N/A 4.120 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B20H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 20 | N/A 4.320 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 2050B21H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 21 | N/A 4.520 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 2050B22H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 22 | N/A 4.720 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 2050B23H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 23 | N/A 4.920 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 2050B24H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 24 | N/A 5.120 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2050B25H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 25 | N/A 5.320 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2050B26H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 26 | N/A 5.520 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2050B28H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 28 | N/A 5.920 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2050B30H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 30 | N/A 6.320 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2052A12 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 12 | N/A 5.420 in | N/A 23/32 in | N/A |
| SPROCKET 2052A13 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 13 | N/A 5.820 in | N/A 23/32 in | N/A |
