1" pitch, ANSI Standard, single strand G2F4 rubber connecting link, Elite brand
Specifications
UPC Code |
N/A 847648174270 |
Chain Construction |
N/A Connecting Link |
Model |
N/A 16A-2 G2F4 |
Chain Size |
N/A 16 |
Number of Strands |
N/A 2 |
Description 1 |
N/A 16A-G2F4 RUBBER TOP CONN LINK ELITE |
Description 2 |
N/A CHAIN PARTS |
FU - Min. Tensile Strength |
N/A 56.70 kN |
f - Bearing Area |
N/A 1.77 cm² |
Form |
N/A 2 |
Weight |
N/A 0.17 kg |
