50 B hub sprocket, 36 teeth, bored to size 1-3/16" hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648182596 |
Type |
N/A B Bored to Size |
Chain Size |
N/A 50 |
Number of Teeth |
N/A 36 |
Idler |
N/A No |
Catalog Number |
N/A 50BS36 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Description 1 |
N/A ANSI 50, Type B, 36 Teeth, 1-3/16 Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Weight |
N/A 5.64 lb |
