Clear
Filter
Number of Teeth
Outside Diameter (in)
Pitch Diameter (in)
Finishing Bore (in)
LTB (in)
1 1 1/4
Item # |
Number of Teeth |
Outside Diameter |
Pitch Diameter |
Finishing Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 50BS9H 3/4 KWSS | N/A 9 | N/A 2.090 in | N/A 1.827 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 50BS9H 5/8 BORE | N/A 9 | N/A 2.090 in | N/A 1.827 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 50BS10H .75 BORE | N/A 10 | N/A 2.300 in | N/A 2.023 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 50BS10H 1 | N/A 10 | N/A 2.300 in | N/A 2.023 in | N/A 1 in | N/A 1 in |
| SPROCKET 50BS10H 5/8 | N/A 10 | N/A 2.300 in | N/A 2.023 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 50BS10H 7/8 | N/A 10 | N/A 2.300 in | N/A 2.023 in | N/A 7/8 in | N/A 1 in |
| SPROCKET 50BS11H 1.0 BORE | N/A 11 | N/A 2.500 in | N/A 2.219 in | N/A 1 in | N/A 1 in |
| SPROCKET 50BS11H 3/4 | N/A 11 | N/A 2.500 in | N/A 2.219 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 50BS11H 5/8 | N/A 11 | N/A 2.500 in | N/A 2.219 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 50BS11H 7/8 | N/A 11 | N/A 2.500 in | N/A 2.219 in | N/A 7/8 in | N/A 1 in |
| SPROCKET 50BS12H .75 BORE | N/A 12 | N/A 2.710 in | N/A 2.415 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 50BS12H 1 1/8 BORE | N/A 12 | N/A 2.710 in | N/A 2.415 in | N/A 1 1/8 in | N/A 1 in |
| SPROCKET 50BS12H 1" BORE KWSS | N/A 12 | N/A 2.710 in | N/A 2.415 in | N/A 1 in | N/A 1 in |
| SPROCKET 50BS12H 1-1/4" BORE KWSS | N/A 12 | N/A 2.710 in | N/A 2.415 in | N/A 1 1/4 in | N/A 1 in |
| SPROCKET 50BS12H 1-3/16 | N/A 12 | N/A 2.710 in | N/A 2.415 in | N/A 1 3/16 in | N/A 1 in |
| SPROCKET 50BS12H 5/8 BORE | N/A 12 | N/A 2.710 in | N/A 2.415 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 50BS12H 7/8 | N/A 12 | N/A 2.710 in | N/A 2.415 in | N/A 7/8 in | N/A 1 in |
| SPROCKET 50BS13H .75 BORE | N/A 13 | N/A 2.910 in | N/A 2.612 in | N/A 3/4 in | N/A 1 in |
| SPROCKET 50BS13H 1.0 BORE KWSS | N/A 13 | N/A 2.910 in | N/A 2.612 in | N/A 1 in | N/A 1 in |
| SPROCKET 50BS13H 1-1/4 | N/A 13 | N/A 2.910 in | N/A 2.612 in | N/A 1 1/4 in | N/A 1 in |
| SPROCKET 50BS13H 1-1/8 | N/A 13 | N/A 2.910 in | N/A 2.612 in | N/A 1 1/8 in | N/A 1 in |
| SPROCKET 50BS13H 1-3/16 KWSS | N/A 13 | N/A 2.910 in | N/A 2.612 in | N/A 1 3/16 in | N/A 1 in |
| SPROCKET 50BS13H 5/8 | N/A 13 | N/A 2.910 in | N/A 2.612 in | N/A 5/8 in | N/A 1 in |
| SPROCKET 50BS13H 7/8 BORE | N/A 13 | N/A 2.910 in | N/A 2.612 in | N/A 7/8 in | N/A 1 in |
| SPROCKET 50BS14H 1 1/8 BORE | N/A 14 | N/A 3.110 in | N/A 2.803 in | N/A 1 1/8 in | N/A 1 in |
