60 B hub sprocket, 13 teeth, bored to size 1" hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648629176 |
Type |
N/A B Bored to Size |
Chain Size |
N/A 60 |
Number of Teeth |
N/A 13 |
Idler |
N/A No |
Catalog Number |
N/A 60BS13 |
Model Specification |
N/A Keyway, Set Screw |
Description 1 |
N/A ANSI 60, Type B, 13 Teeth, 1 Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Weight |
N/A 1.66 lb |
