Clear
Filter
Number of Teeth
Outside Diameter (in)
Pitch Diameter (in)
Finishing Bore (in)
LTB (in)
1 1/4 1 3/4
Item # |
Number of Teeth |
Outside Diameter |
Pitch Diameter |
Finishing Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 60BS9H 1.0 BORE KWSS | N/A 9 | N/A 2.510 in | N/A 2.193 in | N/A 1 in | N/A 1 1/4 in |
| SPROCKET 60BS9H .75 BORE | N/A 9 | N/A 2.510 in | N/A 2.193 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 60BS10H 1 | N/A 10 | N/A 2.760 in | N/A 2.427 in | N/A 1 in | N/A 1 1/4 in |
| SPROCKET 60BS10H 1-1/8 | N/A 10 | N/A 2.760 in | N/A 2.427 in | N/A 1 1/8 in | N/A 1 1/4 in |
| SPROCKET 60BS10H 1-3/16 | N/A 10 | N/A 2.760 in | N/A 2.427 in | N/A 1 3/16 in | N/A 1 1/4 in |
| SPROCKET 60BS10H 1-1/4 | N/A 10 | N/A 2.760 in | N/A 2.427 in | N/A 1 1/4 in | N/A 1 1/4 in |
| SPROCKET 60BS10H 3/4 | N/A 10 | N/A 2.760 in | N/A 2.427 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 60BS10H 7/8 | N/A 10 | N/A 2.760 in | N/A 2.427 in | N/A 7/8 in | N/A 1 1/4 in |
| SPROCKET 60BS11H 1.0" BORE KWSS | N/A 11 | N/A 3.010 in | N/A 2.663 in | N/A 1 in | N/A 1 1/4 in |
| SPROCKET 60BS11H 1-1/8 | N/A 11 | N/A 3.010 in | N/A 2.663 in | N/A 1 1/8 in | N/A 1 1/4 in |
| SPROCKET 60BS11H 1-3/16 | N/A 11 | N/A 3.010 in | N/A 2.663 in | N/A 1 3/16 in | N/A 1 1/4 in |
| SPROCKET 60BS11H 1.25" BORE KWSS | N/A 11 | N/A 3.010 in | N/A 2.663 in | N/A 1 1/4 in | N/A 1 1/4 in |
| SPROCKET 60BS11H 3/4 KWSS | N/A 11 | N/A 3.010 in | N/A 2.663 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 60BS11H 7/8 | N/A 11 | N/A 3.010 in | N/A 2.663 in | N/A 7/8 in | N/A 1 1/4 in |
| SPROCKET 60BS12H 1.0 BORE | N/A 12 | N/A 3.250 in | N/A 2.898 in | N/A 1 in | N/A 1 1/4 in |
| SPROCKET 60BS12H 1 3/16 BORE | N/A 12 | N/A 3.250 in | N/A 2.898 in | N/A 1 3/16 in | N/A 1 1/4 in |
| SPROCKET 60BS12H 1.25 BORE | N/A 12 | N/A 3.250 in | N/A 2.898 in | N/A 1 1/4 in | N/A 1 1/4 in |
| SPROCKET 60BS12H 1-3/8 BORE | N/A 12 | N/A 3.250 in | N/A 2.898 in | N/A 1 3/8 in | N/A 1 1/4 in |
| SPROCKET 60BS12H 1-7/16" BORE KW & SS | N/A 12 | N/A 3.250 in | N/A 2.898 in | N/A 1 7/16 in | N/A 1 1/4 in |
| SPROCKET 60BS12H 3/4 KWSS | N/A 12 | N/A 3.250 in | N/A 2.898 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 60BS12H 7/8 KWSS | N/A 12 | N/A 3.250 in | N/A 2.898 in | N/A 7/8 in | N/A 1 1/4 in |
| SPROCKET 60BS13H 1.0 BORE | N/A 13 | N/A 3.490 in | N/A 3.134 in | N/A 1 in | N/A 1 1/4 in |
| SPROCKET 60BS13H 1-1/8” KWSS | N/A 13 | N/A 3.490 in | N/A 3.134 in | N/A 1 1/8 in | N/A 1 1/4 in |
| SPROCKET 60BS13H 1-3/16 | N/A 13 | N/A 3.490 in | N/A 3.134 in | N/A 1 3/16 in | N/A 1 1/4 in |
| SPROCKET 60BS13H 1.25” BORE KWY & SS | N/A 13 | N/A 3.490 in | N/A 3.134 in | N/A 1 1/4 in | N/A 1 1/4 in |
