60 B hub sprocket, 28 teeth, bored to size 1-1/4" w/KWSS hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648185191 |
Type |
N/A B Bored to Size |
Chain Size |
N/A 60 |
Number of Teeth |
N/A 28 |
Idler |
N/A No |
Catalog Number |
N/A 60BS28 |
Model Specification |
N/A Keyway, Set Screw |
Description 1 |
N/A ANSI 60, Type B, 28 Teeth, 1 -1/4 Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Weight |
N/A 6.88 lb |
