5/16" pitch British Standard single strand riveted chain 5M JWIS brand
Specifications
UPC Code |
N/A 847648007189 |
Iwis Reference |
N/A G 52 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 05 B-1 |
Chain Size |
N/A 05 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 6.00 kN |
FU - Min. Tensile strength |
N/A 4.40 kN |
f - Bearing Area |
N/A 0.11 cm² |
Description 1 |
N/A 05 METRIC CHAIN 5M JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.18 kg/m |
Weight |
N/A 1.119 kg |
Weight Pounds Per Foot |
N/A 0.12 lb/ft |
Dimensions
Length |
N/A 5.00 m |
p - Pitch |
N/A 8.00 mm |
Pitch p (") |
N/A 8 mm x 1/8" |
Roller Width |
N/A 3.16 mm |
g max. - Height Inner Plate |
N/A 7.10 mm |
d1 max. - Roller Diameter |
N/A 5.00 mm |
b1 min. - Width between Inner Plates |
N/A 3.16 mm |
b2 max. - Total Width Inner Link |
N/A 4.85 mm |
d2 max. - Pin Diameter |
N/A 2.31 mm |
| a1 max.1 | N/A 8.10 mm |
| a max.2 | N/A 9.20 mm |
- 1 Varying dimensions for cranked links
- 2 Varying dimensions for cranked links
