Standard JWIS Roller chains are characterised by an above-average service life due to excellent wear resistance, high consistency, and matchless precision. The JWIS Roller chains have considerably higher breaking and fatigue strength than required by ISO standard. All chains are pre-stretched and provided with a highly efficient lubrication.
Item # |
Item Name |
Model |
Chain Size |
p - Pitch |
Weight |
|---|---|---|---|---|---|
| 04 METRIC CHAIN 5M JWIS | N/A JWIS Roller Chains - British Standard | N/A 04 | N/A 04 | N/A 6.00 mm | N/A 0.549 kg |
| 04 METRIC SCCL JWIS | N/A Spring Clip Connecting Link | N/A 04 | N/A 04 | N/A 6.00 mm | N/A 0.005 kg |
| 05 METRIC CHAIN 5M JWIS | N/A JWIS Roller Chains - British Standard | N/A 05 B-1 | N/A 05 | N/A 8.00 mm | N/A 1.119 kg |
| 05 METRIC SCCL JWIS | N/A Spring Clip Connecting Link | N/A 05 B-1 | N/A 05 | N/A 8.00 mm | N/A 0.005 kg |
| 06B-1 OFFSET JWIS | N/A Offset Link | N/A 06 B-1 | N/A 06 | N/A 9.53 mm | N/A 0.005 kg |
| 06B-2 RIV 10FT JWIS | N/A JWIS Roller Chains - British Standard | N/A 06 B-2 | N/A 06 | N/A 9.53 mm | N/A 2.041 kg |
| 06B-1 RIV X 10FT JWIS | N/A JWIS Roller Chains - British Standard | N/A 06 B-1 | N/A 06 | N/A 9.53 mm | N/A 1.247 kg |
| 06B-1 SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08 B-1 | N/A 06 | N/A 9.53 mm | N/A 0.004 kg |
| 08B-1 SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08 B-1 | N/A 08 | N/A 12.70 mm | N/A 0.007 kg |
| 08B-2 SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08 B-2 | N/A 08 | N/A 12.70 mm | N/A 0.014 kg |
| 12B-1(M127SL) RIV 5M JWIS | N/A JWIS Roller Chains - British Standard | N/A 12 B-1 | N/A 12 | N/A 19.05 mm | N/A 7.371 kg |
| 16B-1(M1611) RIV 5M JWIS | N/A JWIS Roller Chains - British Standard | N/A 16 B-1 | N/A 16 | N/A 25.40 mm | N/A 13.131 kg |
| 10B-1(M106SL) SCCL JWIS | N/A Spring Clip Connecting Link | N/A 10B-1, Super Long Life | N/A 10 | N/A 15.88 mm | N/A 0.016 kg |
| 12B-2 D127 2P OFFSET LINK JWIS | N/A Offset Link | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 0.054 kg |