40-2 B hub sprocket, 12 teeth, hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648189601 |
Type |
N/A B, Double Strand |
Chain Size |
N/A 40 |
Number of Strands |
N/A 2 |
Number of Teeth |
N/A 12 |
Description 1 |
N/A ANSI 40-2, Type B, 12 Teeth, Pilot Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A D40B12 |
Model Specification |
N/A Has recessed groove in hub for chain clearance |
Weight |
N/A 0.76 lb |
- 1 Dimensions shown allow for standard keyway with set screw at 90°
