200 A plate sprocket, 40 teeth
Unit of Measure
Specifications
UPC Code |
N/A 847648172719 |
Type |
N/A A |
Chain Size |
N/A 200 |
Number of Teeth |
N/A 40 |
Idler |
N/A No |
Description 1 |
N/A ANSI 200, Type A, 40 Teeth, Pilot Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A 200A40 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Weight |
N/A 301.00 lb |
