No. 200 2 1/2“ Pitch - Plain Bore
Plain Bore Sprockets
1 2
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
---|---|---|---|---|---|
SPROCKET 200A10 | Type N/A A | Number of Teeth N/A 10 | Outside Diameter N/A 9.200 in | Plain Bore N/A 1 1/2 in | Weight N/A 16.00 lb |
SPROCKET 200A11 | Type N/A A | Number of Teeth N/A 11 | Outside Diameter N/A 10.020 in | Plain Bore N/A 1 1/2 in | Weight N/A 20.00 lb |
SPROCKET 200A12 | Type N/A A | Number of Teeth N/A 12 | Outside Diameter N/A 10.830 in | Plain Bore N/A 1 1/2 in | Weight N/A 24.00 lb |
SPROCKET 200A13 | Type N/A A | Number of Teeth N/A 13 | Outside Diameter N/A 11.640 in | Plain Bore N/A 1 1/2 in | Weight N/A 30.00 lb |
SPROCKET 200A14 | Type N/A A | Number of Teeth N/A 14 | Outside Diameter N/A 12.460 in | Plain Bore N/A 1 1/2 in | Weight N/A 32.00 lb |
SPROCKET 200A15 | Type N/A A | Number of Teeth N/A 15 | Outside Diameter N/A 13.260 in | Plain Bore N/A 1 1/2 in | Weight N/A 40.00 lb |
SPROCKET 200A16 | Type N/A A | Number of Teeth N/A 16 | Outside Diameter N/A 14.070 in | Plain Bore N/A 1 1/2 in | Weight N/A 46.00 lb |
SPROCKET 200A17 | Type N/A A | Number of Teeth N/A 17 | Outside Diameter N/A 14.870 in | Plain Bore N/A 1 1/2 in | Weight N/A 51.00 lb |
SPROCKET 200A18 | Type N/A A | Number of Teeth N/A 18 | Outside Diameter N/A 15.680 in | Plain Bore N/A 1 1/2 in | Weight N/A 57.00 lb |
SPROCKET 200A19 | Type N/A A | Number of Teeth N/A 19 | Outside Diameter N/A 16.480 in | Plain Bore N/A 1 1/2 in | Weight N/A 65.00 lb |
SPROCKET 200A20 | Type N/A A | Number of Teeth N/A 20 | Outside Diameter N/A 17.290 in | Plain Bore N/A 1 1/2 in | Weight N/A 72.00 lb |
SPROCKET 200A21 | Type N/A A | Number of Teeth N/A 21 | Outside Diameter N/A 18.090 in | Plain Bore N/A 1 1/2 in | Weight N/A 82.00 lb |
SPROCKET 200A22 | Type N/A A | Number of Teeth N/A 22 | Outside Diameter N/A 18.890 in | Plain Bore N/A 1 1/2 in | Weight N/A 88.00 lb |
SPROCKET 200A23 | Type N/A A | Number of Teeth N/A 23 | Outside Diameter N/A 19.690 in | Plain Bore N/A 1 1/2 in | Weight N/A 95.00 lb |
SPROCKET 200A24 | Type N/A A | Number of Teeth N/A 24 | Outside Diameter N/A 20.490 in | Plain Bore N/A 1 1/2 in | Weight N/A 105.00 lb |
SPROCKET 200A25 | Type N/A A | Number of Teeth N/A 25 | Outside Diameter N/A 21.290 in | Plain Bore N/A 1 1/2 in | Weight N/A 113.00 lb |
SPROCKET 200A26 | Type N/A A | Number of Teeth N/A 26 | Outside Diameter N/A 22.090 in | Plain Bore N/A 1 1/2 in | Weight N/A 124.00 lb |
SPROCKET 200A28 | Type N/A A | Number of Teeth N/A 28 | Outside Diameter N/A 23.690 in | Plain Bore N/A 1 1/2 in | Weight N/A 144.00 lb |
SPROCKET 200A30 | Type N/A A | Number of Teeth N/A 30 | Outside Diameter N/A 25.290 in | Plain Bore N/A 1 1/2 in | Weight N/A 167.00 lb |
SPROCKET 200A32 | Type N/A A | Number of Teeth N/A 32 | Outside Diameter N/A 26.880 in | Plain Bore N/A 1 1/2 in | Weight N/A 195.00 lb |
SPROCKET 200A35 | Type N/A A | Number of Teeth N/A 35 | Outside Diameter N/A 29.280 in | Plain Bore N/A 1 1/2 in | Weight N/A 227.00 lb |
SPROCKET 200A40 | Type N/A A | Number of Teeth N/A 40 | Outside Diameter N/A 33.270 in | Plain Bore N/A 1 1/2 in | Weight N/A 301.00 lb |
SPROCKET 200A45 | Type N/A A | Number of Teeth N/A 45 | Outside Diameter N/A 37.250 in | Plain Bore N/A 1 1/2 in | Weight N/A 390.00 lb |
SPROCKET 200A54 | Type N/A A | Number of Teeth N/A 54 | Outside Diameter N/A 44.420 in | Plain Bore N/A 1 1/2 in | Weight N/A 555.00 lb |
SPROCKET 200A60 | Type N/A A | Number of Teeth N/A 60 | Outside Diameter N/A 49.200 in | Plain Bore N/A 1 1/2 in | Weight N/A 692.00 lb |
1 2