25 A plate sprocket, 30 teeth
Unit of Measure
Specifications
UPC Code |
N/A 847648175703 |
Type |
N/A A |
Chain Size |
N/A 25 |
Number of Teeth |
N/A 30 |
Idler |
N/A No |
Description 1 |
N/A ANSI 25, Type A, 30 Teeth, Pilot Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A 25A30 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Weight |
N/A 0.14 lb |
