Clear
Filter
Type
A B
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
1/4 3/8 1/2
LTB (in)
1/2 5/8 3/4
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 25A9 | N/A A | N/A 9 | N/A 0.837 in | N/A 1/4 in | N/A 0.01 lb |
| SPROCKET 25A10 | N/A A | N/A 10 | N/A 0.919 in | N/A 1/4 in | N/A 0.02 lb |
| SPROCKET 25A11 | N/A A | N/A 11 | N/A 1.002 in | N/A 1/4 in | N/A 0.02 lb |
| SPROCKET 25A12 | N/A A | N/A 12 | N/A 1.083 in | N/A 1/4 in | N/A 0.02 lb |
| SPROCKET 25A13 | N/A A | N/A 13 | N/A 1.167 in | N/A 1/4 in | N/A 0.02 lb |
| SPROCKET 25A14 | N/A A | N/A 14 | N/A 1.245 in | N/A 1/4 in | N/A 0.03 lb |
| SPROCKET 25A15 | N/A A | N/A 15 | N/A 1.326 in | N/A 1/4 in | N/A 0.03 lb |
| SPROCKET 25A16 | N/A A | N/A 16 | N/A 1.407 in | N/A 1/4 in | N/A 0.04 lb |
| SPROCKET 25A17 | N/A A | N/A 17 | N/A 1.487 in | N/A 1/4 in | N/A 0.04 lb |
| SPROCKET 25A18 | N/A A | N/A 18 | N/A 1.568 in | N/A 1/4 in | N/A 0.05 lb |
| SPROCKET 25A19 | N/A A | N/A 19 | N/A 1.648 in | N/A 1/4 in | N/A 0.05 lb |
| SPROCKET 25A20 | N/A A | N/A 20 | N/A 1.728 in | N/A 1/4 in | N/A 0.06 lb |
| SPROCKET 25A21 | N/A A | N/A 21 | N/A 1.809 in | N/A 3/8 in | N/A 0.06 lb |
| SPROCKET 25A22 | N/A A | N/A 22 | N/A 1.889 in | N/A 3/8 in | N/A 0.07 lb |
| SPROCKET 25A23 | N/A A | N/A 23 | N/A 1.969 in | N/A 3/8 in | N/A 0.07 lb |
| SPROCKET 25A24 | N/A A | N/A 24 | N/A 2.049 in | N/A 3/8 in | N/A 0.08 lb |
| SPROCKET 25A25 | N/A A | N/A 25 | N/A 2.129 in | N/A 3/8 in | N/A 0.09 lb |
| SPROCKET 25A26 | N/A A | N/A 26 | N/A 2.209 in | N/A 3/8 in | N/A 0.10 lb |
| SPROCKET 25A28 | N/A A | N/A 28 | N/A 2.369 in | N/A 3/8 in | N/A 0.12 lb |
| SPROCKET 25A30 | N/A A | N/A 30 | N/A 2.529 in | N/A 3/8 in | N/A 0.14 lb |
| SPROCKET 25A32 | N/A A | N/A 32 | N/A 2.688 in | N/A 3/8 in | N/A 0.15 lb |
| SPROCKET 25A35 | N/A A | N/A 35 | N/A 2.913 in | N/A 3/8 in | N/A 0.19 lb |
| SPROCKET 25A36 | N/A A | N/A 36 | N/A 3.008 in | N/A 3/8 in | N/A 0.20 lb |
| SPROCKET 25A40 | N/A A | N/A 40 | N/A 3.327 in | N/A 1/2 in | N/A 0.24 lb |
| SPROCKET 25A45 | N/A A | N/A 45 | N/A 3.725 in | N/A 1/2 in | N/A 0.30 lb |
