40 B hub sprocket, 46 teeth, hardened
Unit of Measure
Specifications
UPC Code |
N/A 847648178292 |
Type |
N/A B |
Chain Size |
N/A 40 |
Number of Teeth |
N/A 46 |
Idler |
N/A No |
Description 1 |
N/A ANSI 40, Type B, 46 Teeth, Pilot Bore |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A 40B46 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Weight |
N/A 5.44 lb |
- 1 Dimensions shown allow for standard keyway with set screw at 90°
