No. 40 1/2” Pitch - Plain Bore
Plain Bore Sprockets
Clear
Filter
Type
A B
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
13/32 1/2 19/32 5/8 23/32 3/4 15/16 1
LTB (in)
7/8 1 1 1/8 1 1/4
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 40A8 | Type N/A A | Number of Teeth N/A 8 | Outside Diameter N/A 1.500 in | Plain Bore N/A 13/32 in | Weight N/A 0.07 lb |
| SPROCKET 40A9 | Type N/A A | Number of Teeth N/A 9 | Outside Diameter N/A 1.674 in | Plain Bore N/A 13/32 in | Weight N/A 0.09 lb |
| SPROCKET 40A10 | Type N/A A | Number of Teeth N/A 10 | Outside Diameter N/A 1.839 in | Plain Bore N/A 1/2 in | Weight N/A 0.11 lb |
| SPROCKET 40A11 | Type N/A A | Number of Teeth N/A 11 | Outside Diameter N/A 2.003 in | Plain Bore N/A 1/2 in | Weight N/A 0.19 lb |
| SPROCKET 40A12 | Type N/A A | Number of Teeth N/A 12 | Outside Diameter N/A 2.166 in | Plain Bore N/A 1/2 in | Weight N/A 0.18 lb |
| SPROCKET 40A13 | Type N/A A | Number of Teeth N/A 13 | Outside Diameter N/A 2.328 in | Plain Bore N/A 1/2 in | Weight N/A 0.22 lb |
| SPROCKET 40A14 | Type N/A A | Number of Teeth N/A 14 | Outside Diameter N/A 2.490 in | Plain Bore N/A 1/2 in | Weight N/A 0.26 lb |
| SPROCKET 40A15 | Type N/A A | Number of Teeth N/A 15 | Outside Diameter N/A 2.652 in | Plain Bore N/A 5/8 in | Weight N/A 0.30 lb |
| SPROCKET 40A16 | Type N/A A | Number of Teeth N/A 16 | Outside Diameter N/A 2.814 in | Plain Bore N/A 5/8 in | Weight N/A 0.34 lb |
| SPROCKET 40A17 | Type N/A A | Number of Teeth N/A 17 | Outside Diameter N/A 2.974 in | Plain Bore N/A 5/8 in | Weight N/A 0.36 lb |
| SPROCKET 40A18 | Type N/A A | Number of Teeth N/A 18 | Outside Diameter N/A 3.136 in | Plain Bore N/A 5/8 in | Weight N/A 0.44 lb |
| SPROCKET 40A19 | Type N/A A | Number of Teeth N/A 19 | Outside Diameter N/A 3.292 in | Plain Bore N/A 5/8 in | Weight N/A 0.46 lb |
| SPROCKET 40A20 | Type N/A A | Number of Teeth N/A 20 | Outside Diameter N/A 3.457 in | Plain Bore N/A 5/8 in | Weight N/A 0.56 lb |
| SPROCKET 40A21 | Type N/A A | Number of Teeth N/A 21 | Outside Diameter N/A 3.618 in | Plain Bore N/A 5/8 in | Weight N/A 0.58 lb |
| SPROCKET 40A22 | Type N/A A | Number of Teeth N/A 22 | Outside Diameter N/A 3.778 in | Plain Bore N/A 5/8 in | Weight N/A 0.66 lb |
| SPROCKET 40A23 | Type N/A A | Number of Teeth N/A 23 | Outside Diameter N/A 3.938 in | Plain Bore N/A 5/8 in | Weight N/A 0.72 lb |
| SPROCKET 40A24 | Type N/A A | Number of Teeth N/A 24 | Outside Diameter N/A 4.098 in | Plain Bore N/A 5/8 in | Weight N/A 0.82 lb |
| SPROCKET 40A25 | Type N/A A | Number of Teeth N/A 25 | Outside Diameter N/A 4.258 in | Plain Bore N/A 5/8 in | Weight N/A 0.88 lb |
| SPROCKET 40A26 | Type N/A A | Number of Teeth N/A 26 | Outside Diameter N/A 4.418 in | Plain Bore N/A 5/8 in | Weight N/A 0.94 lb |
| SPROCKET 40A27 | Type N/A A | Number of Teeth N/A 27 | Outside Diameter N/A 4.578 in | Plain Bore N/A 5/8 in | Weight N/A 0.98 lb |
| SPROCKET 40A28 | Type N/A A | Number of Teeth N/A 28 | Outside Diameter N/A 4.738 in | Plain Bore N/A 5/8 in | Weight N/A 1.10 lb |
| SPROCKET 40A29 | Type N/A A | Number of Teeth N/A 29 | Outside Diameter N/A 4.898 in | Plain Bore N/A 5/8 in | Weight N/A 1.22 lb |
| SPROCKET 40A30 | Type N/A A | Number of Teeth N/A 30 | Outside Diameter N/A 5.057 in | Plain Bore N/A 19/32 in | Weight N/A 1.26 lb |
| SPROCKET 40A31 | Type N/A A | Number of Teeth N/A 31 | Outside Diameter N/A 5.217 in | Plain Bore N/A 19/32 in | Weight N/A 1.40 lb |
| SPROCKET 40A32 | Type N/A A | Number of Teeth N/A 32 | Outside Diameter N/A 5.376 in | Plain Bore N/A 19/32 in | Weight N/A 1.48 lb |


