1-1/2" pitch Low Friction brown material 3-19/64" wide plates, Flexon brand
Specifications
UPC Code |
N/A 847648059294 |
Type |
N/A Standard |
Material1 | N/A LF - Low Friction Acetal Resin |
Pin Material |
N/A Stainless steel |
Chain Size |
N/A 820 |
Average Breaking Load |
N/A 5.00 N |
Description 1 |
N/A LF820K330X10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 0.85 kg/m |
Weight per 10 ft. |
N/A 2.59 kg |
Weight Pounds Per Foot |
N/A 0.57 lb/ft |
Dimensions
Standard Length2 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 83.80 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 14.00 mm |
Height Bottom Plate to Bottom Side |
N/A 10.00 mm |
Plate Thickness |
N/A 4.00 mm |
Height Axis To Top |
N/A 7.20 mm |
Pin Diameter |
N/A 6.35 mm |
Fork Gap Width |
N/A 45.00 mm |
Fork Hinge Width |
N/A 42.00 mm |
Back Flex Radius |
N/A 50.00 mm |
-
1 Available upon request in:
Anti Static (AS), High Temperature (HT),
Grey Acetal Basic (D) and Chemical Resistant (PP) - 2 Number of Pitches on 10 feet