-
Some Characteristics:
• Share basic dimensions of type 815 series steel
• Features reinforcing web on underside to provide strengt -
Some Characteristics
• Highest load capacity = 20% higher than standard 820 chains
• Due to pin diameter 7.14 mm knurled
• Identical sprockets and assembly pin as 880M series
• Zero gap between plates, improved flatness
• No product spillage, ideal for high speed and accummulation
• Same dimensions as 820 series with top plate and hinge widt -
Some Characteristics:
• Development on series 820 chain type with thicker top plate of 4.8 mm
• Has re-inforcing web on the underside to provide strength
• 4.8 mm allows transfer to 821 / 879 / 882 / 8257 series chain -
Some Characteristics:
• Double hinge straight run with thicker top plate of 4.8 mm
• Has re-inforcing web on the underside to provide strength
• 4.8 mm allows transfer to 831 / 879 / 882 / 8257 series chains -
Some Characteristics:
• Highest load capacity of all plastic Flat Top Chains
• Due to pin diameter 8 mm knurled
• Identical sprockets and assembly pin as 882 series
• Zero gap between plates, improved flatness
• Due to zero gap the risk of product spillage is virtually eliminated
• Same dimensions as 882 series with top plate and hinge widt -
Some Characteristics:
• Series 879 has thicker top plate of 4,8 mm offering 20% higher wear life than the original 880 series
• Series 879 offers matching transfer to 821 / 831 / 882 / 8257 series
• Bevel shoe on the underside of the chain to hold down in curve track -
Some Characteristics:
• Series 880 has traditional top plate thickness of 4 mm
• Series 880 offers matching transfer to 820 series
• Bevel shoe on the underside of the chai -
Some Characteristics:
• Series 879 has thicker top plate of 4.8 mm offering 20% higher wear life than the original 880 series
• Series 879 offers matching transfer to 821 / 831 / 882 / 8257 series
• TAB shoe on the underside of the chain to hold down in curve track -
Some Characteristics:
• Series 880 has traditional top plate thickness of 4 mm
• Series 880 offers matching transfer to 820 series
• TAB shoe on the underside of the chain to hold down in curve track -
Some Characteristics:
• Series 879 has thicker top plate of 4.8 mm offering 20% higher wear life than the original 880 series
• Series 879 offers matching transfer to 821 / 831 / 882 / 8257 series
• Chains are securely retained in the curve by permanent magnets
• Easily removable from curve for cleanin -
Some Characteristics:
• Series 880 has traditional top plate thickness of 4.0 mm
• Series 880 offers matching transfer to 820 series
• Chains are securely retained in the curve by permanent magnets
• Easily removable from curve for cleanin -
Some Characteristics:
• Series 882 is the strongest FLEXON sideflexing Flat Top Chain
• Series 882 offer matching transfer to 879 / 821 / 8257 series
• TAB shoe on the underside of the chain to hold down in curve track -
Some Characteristics:
• Series 882 is the strongest FLEXON sideflexing Flat Top Chain
• Series 882 offer matching transfer to 879 / 821 / 8257 series
• Series 882M is easy removeable for cleaning
• Chains are securely retained in the curve by permanent magnet