1-1/2" pitch Low Friction brown material 3-1/2" wide x 4.0mm thick plates with tabs, Flexon brand
Specifications
UPC Code |
N/A 847648059416 |
Type |
N/A Beveled, Standard, Tabbed |
Material1 | N/A LF - Low Friction Acetal Resin |
Pin Material |
N/A Stainless steel |
Chain Size |
N/A 880 |
Average Breaking Load |
N/A 6.00 N |
Description 1 |
N/A LF880TABK350X10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 1.01 kg/m |
Weight per 10 ft. |
N/A 3.08 kg |
Weight Pounds Per Foot |
N/A 0.68 lb/ft |
Dimensions
Standard Length2 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 88.90 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 20.00 mm |
Height Bottom Plate to Bottom Side |
N/A 16.00 mm |
Plate Thickness |
N/A 4.00 mm |
Height Axis To Top |
N/A 7.50 mm |
Pin Diameter |
N/A 7.14 mm |
Fork Gap Width |
N/A 44.20 mm |
Fork Gap Width (Straight) |
N/A 46.00 mm |
Fork Hinge Width |
N/A 42.00 mm |
Fork Hinge Width Protrusion |
N/A 61.00 mm |
Back Flex Radius |
N/A 50.00 mm |
Min. Kurvenradius (R) |
N/A 500 mm |
-
1 Available upon request in:
Anti Static (AS), High Temperature (HT),
Grey Acetal Basic (D) and Chemical Resistant (PP) - 2 Number of Pitches on 10 feet