1-1/2" pitch Kevlar infused Grey material 4-1/2" wide x 4.0mm thick plates, Magnetic, Flexon brand
Specifications
UPC Code |
N/A 847648059256 |
Type |
N/A Standard, Magnetic |
Material1 | N/A KV - Acetel with Kevlar |
Pin Material |
N/A Stainless steel |
Chain Size |
N/A 880 |
Average Breaking Load |
N/A 5.70 N |
Description 1 |
N/A KV880MK450X10FT |
Description 2 |
N/A FLAT TOP |
Weight |
N/A 1.15 kg/m |
Weight per 10 ft. |
N/A 3.31 kg |
Weight Pounds Per Foot |
N/A 0.77 lb/ft |
Dimensions
Standard Length2 | N/A 80 |
Length |
N/A 3.05 m |
Width |
N/A 114.30 mm |
Pitch |
N/A 38.10 mm |
Link Plate Height |
N/A 15.00 mm |
Height Bottom Plate to Bottom Side |
N/A 11.00 mm |
Plate Thickness |
N/A 4.00 mm |
Height Axis To Top |
N/A 7.50 mm |
Pin Diameter |
N/A 7.14 mm |
Fork Gap Width |
N/A 45.00 mm |
Fork Hinge Width |
N/A 42.00 mm |
Back Flex Radius |
N/A 50.00 mm |
Min. Kurvenradius (R) |
N/A 500 mm |
-
1 Available upon request in:
Anti Static (AS), High Temperature (HT),
Grey Acetal Basic (D) and Chemical Resistant (PP) - 2 Number of Pitches on 10 feet