QD® is a registered trademark of Emerson Power Transmission Manufacturing, L.P.
Unit of Measure
Specifications
UPC Code |
N/A 847648635528 |
Hub Type |
N/A B |
Chain Size |
N/A 120 |
Number of Teeth |
N/A 23 |
Bushing |
N/A E |
Idler |
N/A No |
Description 1 |
N/A ANSI 120, QD, 23 Teeth |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A 120E23 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Bushing Weight |
N/A 7.10 lb |
Weight |
N/A 23.80 lb |
