1 2
Clear
Filter
Hub Type
B C
Number of Teeth
Bushing
E F J SF
Outside Diameter (in)
Max. Bore (in)
2 15/16 3 1/2 3 15/16 4 7/16
Item # |
Hub Type |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
|---|---|---|---|---|---|
| SPROCKET 120SF12 | N/A B | N/A 12 | N/A SF | N/A 6.500 in | N/A 2 15/16 in |
| SPROCKET 120SF13 | N/A B | N/A 13 | N/A SF | N/A 6.990 in | N/A 2 15/16 in |
| SPROCKET 120SF14 | N/A B | N/A 14 | N/A SF | N/A 7.470 in | N/A 2 15/16 in |
| SPROCKET 120SF15 | N/A B | N/A 15 | N/A SF | N/A 7.960 in | N/A 2 15/16 in |
| SPROCKET 120E16 | N/A B | N/A 16 | N/A E | N/A 8.440 in | N/A 3 1/2 in |
| SPROCKET 120E17 | N/A B | N/A 17 | N/A E | N/A 8.920 in | N/A 3 1/2 in |
| SPROCKET 120E18 | N/A B | N/A 18 | N/A E | N/A 9.410 in | N/A 3 1/2 in |
| SPROCKET 120E19 | N/A B | N/A 19 | N/A E | N/A 9.890 in | N/A 3 1/2 in |
| SPROCKET 120E20 | N/A B | N/A 20 | N/A E | N/A 10.370 in | N/A 3 1/2 in |
| SPROCKET 120E21 | N/A B | N/A 21 | N/A E | N/A 10.850 in | N/A 3 1/2 in |
| SPROCKET 120E22 | N/A B | N/A 22 | N/A E | N/A 11.330 in | N/A 3 1/2 in |
| SPROCKET 120E23 | N/A B | N/A 23 | N/A E | N/A 11.810 in | N/A 3 1/2 in |
| SPROCKET 120E24 | N/A B | N/A 24 | N/A E | N/A 12.290 in | N/A 3 1/2 in |
| SPROCKET 120E25 | N/A B | N/A 25 | N/A E | N/A 12.770 in | N/A 3 1/2 in |
| SPROCKET 120E26 | N/A B | N/A 26 | N/A E | N/A 13.250 in | N/A 3 1/2 in |
| SPROCKET 120E28 | N/A B | N/A 28 | N/A E | N/A 14.210 in | N/A 3 1/2 in |
| SPROCKET 120E30 | N/A B | N/A 30 | N/A E | N/A 15.170 in | N/A 3 1/2 in |
| SPROCKET 120F32 | N/A C | N/A 32 | N/A F | N/A 16.130 in | N/A 3 15/16 in |
| SPROCKET 120F35 | N/A C | N/A 35 | N/A F | N/A 17.570 in | N/A 3 15/16 in |
| SPROCKET 120F36 | N/A C | N/A 36 | N/A F | N/A 18.050 in | N/A 3 15/16 in |
| SPROCKET 120F40 | N/A C | N/A 40 | N/A F | N/A 19.960 in | N/A 3 15/16 in |
| SPROCKET 120F42 | N/A C | N/A 42 | N/A F | N/A 20.920 in | N/A 3 15/16 in |
| SPROCKET 120F45 | N/A C | N/A 45 | N/A F | N/A 22.350 in | N/A 3 15/16 in |
| SPROCKET 120F48 | N/A C | N/A 48 | N/A F | N/A 23.790 in | N/A 3 15/16 in |
| SPROCKET 120F54 | N/A C | N/A 54 | N/A F | N/A 26.650 in | N/A 3 15/16 in |
1 2
